AD5311R

PRODUCTION

10-Bit nanoDAC, I2C Interface and 2 ppm/°C On-Chip Reference

Part Models
2
1ku List Price
Starting From $1.38

Part Details

  • High relative accuracy (INL): ±0.5 LSB maximum
  • Low drift 2.5 V reference: 2 ppm/°C typical
  • Selectable span output: 2.5 V or 5 V
  • Total unadjusted error (TUE): 0.06% of FSR maximum
    Offset error: ±1.5 mV maximum
    Gain error: ±0.05 % of FSR maximum
  • Low glitch: 0.1 nV-sec
  • High drive capability: 20 mA
  • Low power: 1.2 mW at 3.3 V
  • Independent logic supply: 1.8 V logic compatible
  • Wide operating temperature range: −40°C to +105°C
  • Robust 4 kV HBM ESD protection
AD5311R
10-Bit nanoDAC, I2C Interface and 2 ppm/°C On-Chip Reference
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
Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Evaluation Kits

eval board
EVAL-AD5311R

AD5311R Evaluation Board

Features and Benefits

  • Full featured evaluation board (EVAL-AD5311RDBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5311RDBZ evaluation board is designed to quickly prototype AD5311R circuits and reduce design time. The evaluation board interfaces with the USB port of a PC via the SDP-B controller board. The AD5311R operates from a single 2.7 V to 5.5 V supply. Software can be downloaded via the EVAL-AD5311RDBZ product page that allows users to program the AD5311R.


This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc. website.


Full data on the AD5311R can be found in the AD5311R data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-964 when using the evaluation board.

EVAL-AD5311R
AD5311R Evaluation Board

Latest Discussions

Recently Viewed