AD421

PRODUCTION

Loop-Powered 4-20 mA DAC

Part Models
4
1ku List Price
Starting From $9.24

Part Details

  • 4mA to 20 mA Current Output
  • HART@ Compatible
  • 16-Bit Resolution and Monotonicity
  • ±0.01% Integral Nonlinearity
  • 5 V or 3 V Regulator Output
  • 2.5 V and 1.25 V Precision Reference
  • 750 µA Quiescent Current max
  • Programmable Alarm Current Capability
  • Flexible High Speed Serial Interface
  • 16-Lead SOIC and PDIP Packages
AD421
Loop-Powered 4-20 mA DAC
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
Hardware Ecosystem

Parts Product Life Cycle Description
AD5421 PRODUCTION 16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed