AD1955

PRODUCTION

High Performance, Multibit Sigma-Delta DAC with SACD Playback

Part Models
2
1ku List Price
Starting From $9.98

Part Details

  • Supports 24-Bits, up to 192 kHz Sample Rate PCM Audio Data
  • Supports SACD bit-stream and External Digital Filter Interface
  • Multibit Sigma Delta Modulator with "Perfect Differential Linearity Restoration" for Reduced Idle Tones and Noise Floor
  • 8.64 mA p-p Differential Output Current for Optimum Performance, with +3 dB headroom in SACD mode
  • 5 V Power Supply Stereo Audio DAC System
  • 120 dB SNR/DNR (not muted) at 48KHz Sample Rate (A-Weighted Stereo)
  • 123 dB SNR/DNR (Mono)
  • -110 dB THD+N
  • 110 dB Stopband Attenuation with ±0.0002dB Passband Ripple
  • Flexible Serial Data Port with Right-Justified, Left-Justified, I2S-Compatible and DSP Serial Port
  • Data Directed Scrambling DAC - Least Sensitive to Jitter
  • 28 Lead SSOP Plastic Package
AD1955
High Performance, Multibit Sigma-Delta DAC with SACD Playback
Ask a Question

Documentation

Learn More

Software Resources

Automated Register Window Builder, Version 3.2.1


Evaluation Kits

EVAL-AD1955

AD1955 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD1955.

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

EVAL-AD1955
AD1955 Evaluation Board
EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board

Latest Discussions