LT8331

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Flyback/Inverting Converter with 0.5A, 140V Switch

Part Models
8
1ku List Price
Starting From $3.54

Part Details

  • Wide Input Voltage Range: 4.5V to 100V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 6µA
  • 0.5A, 140V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (100kHz to 500kHz)
  • Synchronizable to an External Clock
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally-Enhanced High Voltage MSOP Package
  • AEC-Q100 Qualified for Automotive Applications
LT8331
Low IQ Boost/SEPIC/Flyback/Inverting Converter with 0.5A, 140V Switch
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
Hardware Ecosystem

Parts Product Life Cycle Description
LT8330 RECOMMENDED FOR NEW DESIGNS Low IQ Boost/SEPIC/Inverting Converter with 1A, 60V Switch
LT8335 PRODUCTION Low IQ Boost/SEPIC/ Inverting Converter with 2A, 28V Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2275A

LT8331 Demo Board | Boost, 10V ≤ VIN ≤ 48V, 120VOUT @ up to 80mA

Product Details

Demonstration circuit DC2275A features the LT8331 in a boost configuration. The demo circuit demonstrates small size and low component count. The boost is designed to convert a 10V to 48V source to 120V at 25mA to 80mA.

DC2275A
LT8331 Demo Board | Boost, 10V ≤ VIN ≤ 48V, 120VOUT @ up to 80mA

Latest Discussions