LT1002

PRODUCTION

Dual, Matched Precision Operational Amplifier

Part Models
2
1ku List Price
Starting From $3.81
Viewing:

Part Details

  • Guaranteed low offset voltage
    • LT1002A 60µV max
    • LT1002 100µV max
  • Guaranteed offset voltage match
    • LT1002A 40µV max
    • LT1002 80µV max
  • Guaranteed low drift
    • LT1002A 0.9µV/°C max
    • LT1002 1.3µV/°C max
  • Guaranteed CMRR
    • LT1002A 110dB min
    • LT1002 110dB min
  • Guaranteed channel separation
    • LT1002A 132dB min
    • LT1002 130dB min
  • Guaranteed matching characteristics
  • Low noise 0.35µVP-P
LT1002
Dual, Matched Precision Operational Amplifier
Strain Gauge Signal Conditioner with Bridge Excitation Distribution of Offset Voltage Match Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on lt1002 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed