LT1001

PRODUCTION

Precision Operational Amplifier

Part Models
4
1ku List Price
Starting From $1.77

Part Details

  • Guaranteed Low Offset Voltage
    • LT1001AM 15µV max
    • LT1001C 60µV max
  • Guaranteed Low Drift
    • LT1001AM 0.6µV/°C max
    • LT1001C 1.0µV/°C max
  • Guaranteed Low Bias Current
    • LT1001AM 2nA max
    • LT1001C 4nA max
  • Guaranteed CMRR
    • LT1001AM 114dB min
    • LT1001C 110dB min
  • Guaranteed PSRR
    • LT1001AM 110dB min
    • LT1001C 106dB min
  • Low Power Dissipation
    • LT1001AM 75mW max
    • LT1001C 80mW max
  • Low Noise 0.3µVp-p
LT1001
Precision Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.
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
LTspice 3


Models for the following parts are available in LTspice:

  • LT1001
  • LT1001A
  • LT1001S8

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed