LTC2990

RECOMMENDED FOR NEW DESIGNS

Quad I2C Voltage, Current and Temperature Monitor

Part Models
4
1ku List Price
Starting From $2.72

Part Details

  • Measures Voltage, Current and Temperature
  • Measures Two Remote Diode Temperatures
  • ±0.5°C Accuracy, 0.06°C Resolution (Typ)
  • ±1°C Internal Temperature Sensor (Typ)
  • 14-Bit ADC Measures Voltage/Current
  • 3V to 5.5V Supply Operating Voltage
  • Four Selectable Addresses
  • Internal 10ppm/°C Voltage Reference
  • 10-Lead MSOP Package
LTC2990
Quad I2C Voltage, Current and Temperature Monitor
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
Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
LTC4151 PRODUCTION High Voltage I2C Current and Voltage Monitor
Digital Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Serial Bus Buffers, Extenders, and Accelerators 2
LTC4314 PRODUCTION Pin-Selectable, 4-Channel, 2-Wire Multiplexer with Bus Buffers
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1338B

LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)

Product Details

DC1338B: Demo Board for LTC2990 I2C Temperature, Voltage and Current Monitor


 


DC1338B
LTC2990 Demo Board | I2C Temperature, Current & Voltage Monitor (requires DC2026)

Reference Designs

DK-DEV-5SGXEA7N Dev Kit
Altera Stratix V GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
MAX 10 NEEK Dev Kit
MAX 10 NEEK Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DE-10 Nano Kit
Terasic DE10-Nano Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Stratix V GX FPGA Development Kit
MAX 10 NEEK Development Kit
Terasic DE10-Nano Kit

Latest Discussions

Recently Viewed