Overview
Features and Benefits
- JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
- Plug-n-Play, USB 2.0 compliant
- USB bus-powered device
- Windows® 8.1, Window 7 compatible
- Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
- Multiprocessor support
- JTAG/SWD clock operation of 5 MHz on the ICE-1000
- JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
- Multi-colored LED for enhanced status indication
- Software controlled target reset to support remote debug
Product Details
The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.New debug feature added for the ICE-1000/ICE-2000:
- Coresight Serial Wire Debug (SWD)
Markets and Technologies
Applicable Parts
- ADuCM3027
- ADSP-BF707
- ADSP-BF701
- ADSP-BF702
- ADSP-BF703
- ADSP-BF704
- ADSP-BF705
- ADSP-BF706
- ADSP-BF700
- ADSP-BF504
Package Contents
ICE-1000 Emulator Package Contents- ICE-1000 emulator
- 2-meter USB standard-A to mini-B cable
ICE-2000 Emulator Package Contents
- ICE-2000 emulator with enclosure
- 6-inch 0.05" cable assembly
- 10-pin to 14-pin adapter used for connecting to the legacy 0.1" 14-pin JTAG header
- 2-meter USB standard-A to mini-B cable
System Requirements
- CrossCore Embedded Studio 1.1.0 or VisualDSP++ 5.1.1 (or higher)
Documentation & Resources
-
SHARC Processors Software and Tools1/20/2015
-
Blackfin Processors Software and Tools1/20/2015
-
ICE-1000/ICE-2000 Emulator User’s Guide (Rev. 1.2)6/3/2014PDF321 kB
-
Blackfin Processors: Manuals11/12/2015
-
SHARC Processors: Manuals9/10/2015