AD9508

RECOMMENDED FOR NEW DESIGNS

1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust

Part Models
4
1ku List Price
Starting From $5.53

Part Details

  • 1.65 GHz differential clock inputs/outputs
  • 10-bit programmable dividers, 1 to 1024, all integers
  • Up to 4 differential outputs or 8 CMOS outputs
  • Pin strapping capability for hardwired programming at power-up
  • <115 fs rms broadband random jitter
  • Additive output jitter: 41 fs rms typical (12 kHz to 20 MHz)
  • Excellent output-to-output isolation
  • Automatic synchronization of all outputs
  • Single 2.5 V/3.3 V power supply
  • Internal LDO (low drop-out) voltage regulator for enhanced power supply immunity
  • Phase offset select for output-to-output coarse delay adjust
  • 3 programmable output logic levels, LVDS, HSTL, and CMOS
  • Serial control port (SPI/I2C) or pin-programmable mode
  • Space-saving 24-lead LFCSP
AD9508-EP supports defense and aerospace applications (AQEC standard)
  • Download AD9508-EP data sheet (pdf)
  • Extended temperature range: −55°C to +105°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/13626 DSCC Drawing Number
AD9508
1.65 GHz Clock Fanout Buffer with Output Dividers and Delay Adjust
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
IBIS Model 1


Evaluation Kits

EVAL-AD9508

AD9508 Evaluation Board

Features and Benefits

  • Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
  • 8 ac-coupled single-ended SMA output connectors (4 differential paths)
  • 2 ac-coupled single-ended SMA connectors for reference input
  • Pin selectable options for the following:
    • 2.5 V or 3.3 V operation
    • SPI/I2C or Sx pin programmable
    • OUT0 through OUT3 divide value
    • OUT0 through OUT3 logic type
    • Input logic type
  • USB connection to PC
  • Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)

Product Details

The AD9508 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9508. This user guide focuses on the AD9508 evaluation board and software. The AD9508 is a high performance 1:4 flexible clock buffer. Each output has a programmable divider that can be set via SPI/I2C programming or Sx pin strapping. The AD9508 features both 2.5 V and 3.3 V operation.

EVAL-AD9508
AD9508 Evaluation Board

Latest Discussions

Recently Viewed