AD9866

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit Broadband Modem Mixed Signal Front End (MxFE®)

Part Details

  • Low cost 3.3 V CMOS MxFE for broadband modems
  • 12-bit DAC
    • 2×/4× interpolation filter
    • 200 MSPS DAC update rate
  • Integrated 23 dBm line driver with 19.5 dB gain control
  • 12-bit, 80 MSPS ADC
  • −12 dB to +48 dB low noise RxPGA (<2.5 nV/√Hz)
  • Third order, programmable low-pass filter
  • Flexible digital data path interface
    • Half- and full-duplex operation
    • Backward-compatible with AD9975 and AD9876
  • Various power-down/reduction modes
  • Internal clock multiplier (PLL)
  • 2 auxiliary programmable clock outputs
  • Available in 64-lead chip scale package or bare die
AD9866

12-Bit Broadband Modem Mixed Signal Front End (MxFE®)

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed