AD724

PRODUCTION

RGB to NTSC/PAL Encoder

Part Details

  • Low Cost, Integrated Solution
  • +5 V Operation
  • Accepts FSC Clock or Crystal, or 4 FSC Clock
  • Minimal External Components:
    - No External Filters or Delay Lines Required
    - Onboard DC Clamp
    - Accepts Either HSYNC and VSYNC or CSYNC
  • Composite Video and Separate Y/C (S-Video) Outputs
  • Luma and Chroma Outputs Are Time Aligned
  • Phase Lock to External Subcarrier
  • Drives 75 Ω Reverse-Terminated Loads
  • Logic Selectable NTSC or PAL Encoding Modes
  • Compact 16-Lead SOIC
AD724
RGB to NTSC/PAL Encoder
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

EVAL-AD724

AD724 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD724.

EVAL-AD724
AD724 Evaluation Board

Latest Discussions

Recently Viewed