ADV7283

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs and Deinterlacer

Part Models
4
1ku List Price
Starting From $6.36

Part Details

  • Qualified for automotive applications
  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4×oversampling per channel for CVBS, Y/C, and YPrPb modes
  • 6 analog video input channels with on-chip antialiasing filters
  • Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • NTSC/PAL/SECAM autodetection
  • Up to 4 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI video enhancement
  • Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide time-base correction (TBC) functionality
  • Integrated automatic gain control (AGC) with adaptive peak white mode
  • Fast switching capability
  • Integrated interlaced-to-progressive (I2P) video output converter (deinterlacer)
  • Adaptive contrast enhancement (ACE)
  • Down dither (8-bit to 6-bit)
  • Rovi® (Macrovision) copy protection detection
  • 8-bit ITU-R BT.656 YCrCb 4:2:2 output
  • Full featured vertical blanking interval (VBI) data slicer with world system teletext (WST) support
  • Power-down mode available
  • 2-wire, I2C-compatible serial interface
  • −40°C to +105°C automotive temperature grade
  • −40°C to +85°C industrial qualified temperature grade
  • 32-lead, 5 mm × 5 mm, RoHS-compliant LFCSP
ADV7283
10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs and Deinterlacer
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7282A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
ADV7182A RECOMMENDED FOR NEW DESIGNS 10-Bit, SDTV Video Decoder with Differential Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed