ADV7281

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder Decoder with Differential Inputs

Part Models
7
1ku List Price
Starting From $6.61

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • Analog video input channels with on-chip antialiasing filter
    ADV7281: up to 4 input channels
    ADV7281-M: up to 6 input channels
    ADV7281-MA: up to 8 input channels
  • Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
  • Short-to-battery (STB) diagnostics on 2 video inputs (ADV7281 and ADV7281-M only)
  • Up to 4 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI/DNR video enhancement
  • Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide mini-time base correction (TBC) functionality
  • See data sheet for additional features
ADV7281
10-Bit, 4× Oversampled SDTV Video Decoder Decoder with Differential Inputs
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7281A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Differential Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7281MAEBZ

ADV7281MAEBZ Evaluation Board

Product Details

The EVAL-ADV7281MAEBZ is an evaluation board for the ADV7281-MA. Analog video is fed into the Video Inputs (Ain1 to Ain8). The EVAL-ADV7281MAEBZ can receive analog video a variety of different formats.

EVAL-ADV7281MAEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7281MAEBZ.

eval board
EVAL-ADV7281MEBZ

ADV7281MEBZ Evaluation Board

Product Details

The EVAL-ADV7281MEBZ is an evaluation board for the ADV7281-M. Analog video is fed into the Video Inputs (Ain1 to Ain6). The EVAL-ADV7281MEBZ can receive analog video in a variety of different formats.

EVAL-ADV7281MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).

The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the EVAL-ADV7281MEBZ.

EVAL-ADV7281MAEBZ
ADV7281MAEBZ Evaluation Board
EVAL-ADV7281MEBZ
ADV7281MEBZ Evaluation Board

Latest Discussions

Recently Viewed