ADV7280

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling per channel for CVBS, Y/C, and YPrPb modes
  • Analog video input channels with on-chip antialiasing filter
    ADV7280: up to 4 input channels
    ADV7280-M: up to 8 input channels
  • Video input support for CVBS (composite), Y/C (S-Video), and YPrPb (component)
  • NTSC/PAL/SECAM autodetection
  • Up to 1.47 V common-mode input range solution
  • Excellent common-mode noise rejection capabilities
  • 5-line adaptive 2D comb filter and CTI/DNR video enhancement
  • Adaptive Digital Line Length Tracking (ADLLT), signal processing, and enhanced FIFO management provide mini-time base correction (TBC) functionality
  • See data sheet for additional features
ADV7280
10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7280A RECOMMENDED FOR NEW DESIGNS 10-Bit, 4× Oversampled SDTV Video Decoder with Deinterlacer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADV7280MEBZ

ADV7280MEBZ Evaluation Board

Product Details

The EVAL-ADV7280MEBZ is an evaluation board for the ADV7280-M. Analog video is fed into the Video Inputs (Ain1 to Ain8). The EVAL-ADV7280MEBZ can receive analog video in CVBS , S-Video(YC) and Component (YPbPr) formats.

The EVAL-ADV7280MEBZ converts analog video into an MIPI® CSI-2 output (8-bit YCrCb 4:2:2).


The MIPI® CSI-2 output of the consists of one differential data lane (D0+ and D0-) and one differential clock lane (Clk+ and Clk-). These are output to the SMA connectors on the evaluation board.

eval board
EVAL-ADV7280EBZ

ADV7280EBZ Evaluation Board

Product Details

EVAL-ADV7280EBZ is an evaluation board for the ADV7280. The EVAL-ADV7280EBZ consists of an ADV7280 video decoder and an ADV7391 video encoder.

Analog video is fed into the Video Inputs (Ain1 to Ain4). The analog video from the Video Inputs is fed into the ADV7280 video decoder. The ADV7280 video decoder converts the analog video it into an ITU656 digital stream.


The ITU656 digital output stream of the ADV7280 is fed to header J5 and into the ADV7391 video encoder. The ADV7391 video encoder converts the digital stream into an analog YPbPr output. The analog YPbPr output is fed to the Video Ouptut connectors on the EVAL-ADV7280EBZ.

EVAL-ADV7280MEBZ
ADV7280MEBZ Evaluation Board
EVAL-ADV7280EBZ
ADV7280EBZ Evaluation Board

Latest Discussions

Recently Viewed