ADV7182

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, SDTV Video Decoder with Differential Inputs

Part Models
4
1ku List Price
Starting From $5.78

Part Details

  • Worldwide NTSC/PAL/SECAM color demodulation support
  • One 10-bit analog-to-digital converter (ADC), 4× oversampling for CVBS, 2× oversampling for Y/C mode, and 2× oversampling for YPrPb (per channel)
  • Four analog video input channels with on-chip antialiasing filter
  • CVBS (composite), Y/C (S-Video), and YPrPb (component) video input support
  • Fully differential, pseudo differential, and single-ended CVBS video input support
  • Up to 4 V common-mode input range solution
  • Excellent common-mode rejection capabilities
  • Five-line adaptive comb filters and CTI/DNR video enhancement
  • TBC functionality provided by adaptive digital line length tracking (ADLLT), signal processing, and enhanced first in, first out (FIFO) management
  • Integrated automatic gain control (AGC) with adaptive peak white mode
  • Video fast switch capability
  • See data sheet for additional features
ADV7182
10-Bit, SDTV Video Decoder with Differential Inputs
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADV7182A RECOMMENDED FOR NEW DESIGNS 10-Bit, SDTV Video Decoder with Differential Inputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV7182
ADV7182 Evaluation Board

Latest Discussions

Recently Viewed