ADV7181

Obsolete

NTSC/PAL/SECAM Video Decoder

Part Details

  • Three Integrated 54MHz 9-bit ADCs
  • Six Analog Input Channels
  • Mulit-Standard PAL, NTSC & SECAM Colour Demodulation
  • Composite, S-Video (Y/C) & YPrPb Component Input Support
  • ADLLT™ Adaptive Digital Line Length Tracking
  • Super Adaptive 5 Line 2D Comb Filtering
  • CTI (Chroma Transient Improvement)
  • DNR (Digital Noise Reduction)
  • Closed captioning, WSS, CGMS, EDTV and Gemstar® 1×/2× VBI data slicer
  • 8-bit or 16-bit YCrCb 4:2:2 output
    + HS, VS, and FIELD
  • 3.3 V analog, 1.8 V digital core & 3.3 V I/O supply
  • 64-lead LQFP 10x10mm / LFCSP 9x9mm Pb-free package options

Suggested Replacement Parts

ADV7181C PRODUCTION

10-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

ADV7181
NTSC/PAL/SECAM Video Decoder