AD1896

PRODUCTION

192 kHz Stereo Asynchronous Sample Rate Converter

Part Details

  • Automatically Senses Sample Frequencies
  • No Programming Required
  • Attenuates Sample Clock Jitter
  • 3.3 V–5 V Input and 3.3 V Core Supply Voltages
  • Accepts 16-/18-/20-/24-Bit Data
  • Up to 192 kHz Sample Rate
  • Input/Output Sample Ratios from 7.75:1 to 1:8
  • Bypass Mode
  • Multiple AD1896 TDM Daisy-Chain Mode
  • Multiple AD1896 Matched-Phase Mode
  • 142 dB Signal-to-Noise and Dynamic Range (A-Weighted, 20 Hz–20 kHz BW)
  • Up to –133 dB THD + N
AD1896
192 kHz Stereo Asynchronous Sample Rate Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed