ADMP621

Obsolete

Wide Dynamic Range Microphone with PDM Digital Output

Part Details

  • 133 dB SPL acoustic overload point
  • Small and thin 4 mm × 3 mm × 1 mm surface-mount package
  • Omnidirectional response
  • Very high SNR: 65 dBA
  • Sensitivity of −46 dBFS
  • Extended frequency response from 45 Hz to >20 kHz
  • Low current consumption: 1.2 mA
  • Sleep mode for extended battery life, 5.5 µA consumption
  • High power supply rejection (PSR): −100 dBFS
  • Fourth-order Σ-Δ modulator
  • Digital pulse density modulation (PDM) output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant
ADMP621
Wide Dynamic Range Microphone with PDM Digital Output
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
eval board
EVAL-ADMP621-FLEX

ADMP621 FLEX Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP621 product page for all technical support and sales information.

This flex PCB includes just the ADMP621 and a bypass capacitor. The five wires allow an easy connection to the microphone’s PDM output data, clock, left/right select, VDD, and ground into your evaluation system. Two EVAL-ADMP621Z-FLEX boards can share common data, clock, VDD, and ground signals to multiplex both microphone signals on a common data line.

EVAL-ADMP621-FLEX
ADMP621 FLEX Evaluation Board

Latest Discussions

Recently Viewed