ADMP522

Obsolete

Ultralow Noise, Low Sensitivity Tolerance PDM Digital Microphone

Part Details

  • ±1 dB sensitivity tolerance
  • Small and thin 4 mm × 3 mm ×
    1 mm surface-mount package
  • Omnidirectional response
  • Very high SNR of 65 dBA
  • Sensitivity of −26 dBFS
  • Extended frequency response from 75 Hz to >20 kHz
  • Low current consumption of
    800 µA
  • Sleep mode for extended battery life, <2 µA consumption
  • Acoustic overload point of 116 dB SPL
  • High PSR of −83 dBFS
  • Fourth-order Σ-Δ modulator
  • Digital PDM output
  • Compatible with Sn/Pb and
    Pb-free solder processes
  • RoHS/WEEE compliant
ADMP522
Ultralow Noise, Low Sensitivity Tolerance PDM Digital Microphone
Ask a Question

Documentation

Learn More

Evaluation Kits

eval board
EVAL-ADMP522-FLEX

ADMP522 FLEX Evaluation Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP522 product page for all technical support and sales information.

This flex PCB includes just the ADMP522 and a bypass capacitor. The five wires allow an easy connection to the microphone’s PDM output data, clock, left/right select, VDD, and ground into your evaluation system. Two EVAL-ADMP522Z-FLEX boards can share common data, clock, VDD, and ground signals to multiplex both microphone signals on a common data line.

EVAL-ADMP522-FLEX
ADMP522 FLEX Evaluation Board

Latest Discussions