ADMP504

Obsolete

UltraLow Noise Microphone with Bottom Port and Analog Output

Part Details

  • Tiny 3.35 mm × 2.5 mm × 0.88 mm surface mount package
  • Omnidirectional Response
  • Very high SNR of 65 dBA
  • Sensitivity of –38 dBV
  • Extended frequency response from 100 Hz to 20 kHz
  • Low current consumption:
    < 180 uA
  • Single-ended analog output
  • 120 dB maximum SPL
  • High PSR of 70 dBV
  • Compatible with Sn/Pb and
    Pb-free solder processes
  • RoHS/WEEE compliant
ADMP504
UltraLow Noise Microphone with Bottom Port and Analog Output
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Audio CODECs 4
ADAU1361 PRODUCTION Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
SSM2603 PRODUCTION Low Power Audio Codec
ADAU1373 Obsolete Low Power Codec with Speaker and Headphone Amplifier
ADAU1381 Obsolete Low-noise Stereo Codec with Enhanced Recording and Playback Processing
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADMP504Z-FLEX

ADMP504 Flex Eval Board

Product Details

Analog Devices has sold its MEMS Microphone product line to InvenSense.
Please visit the InvenSense ADMP504 product page for all technical support and sales information.

This flex PCB includes just the ADMP504 and a bypass capacitor. The three wires allow an easy connection to the microphone’s analog output signal, VDD, and ground into your evaluation system.

EVAL-ADMP504Z-FLEX
ADMP504 Flex Eval Board
EVAL-MIC-ALL
MEMS Microphone Evaluation Boards

Latest Discussions

Recently Viewed