ADDI7018

NOT RECOMMENDED FOR NEW DESIGNS

Dual-Channel, 16-Bit HD Image Signal Processor with Precision Timing Core

Part Models
2
1ku List Price
price unavailable

Part Details

  • 1.8 V analog and digital core supply voltage
  • Serial data output with reduced range LVDS outputs
  • Differential analog inputs
  • CDS or SHA configuration (CDS bypass) with −3 dB, 0 dB, +3 dB, and +6 dB gain
  • Dual AFE channels
  • Pin- compatible with AD9978A
  • 6 dB to 42 dB, 10-bit variable gain amplifier (VGA)
  • 16-bit, 75 MHz analog-to-digital converter (ADC)
  • Black level clamp with variable level control
  • Precision Timing core with 210 ps resolution @ 75 MHz
ADDI7018
Dual-Channel, 16-Bit HD Image Signal Processor with Precision Timing Core