AD9923

Obsolete

CCD Signal Processor with V-Driver and Precision Timing™ Generator

Viewing:

Part Details

  • Integrated 15-channel V-driver
  • 12-bit 36 MHz analog-to-digital converter (ADC)
  • 5-field, 10-phase vertical clock support
  • Complete on-chip timing generator
  • Precision Timing core with <600 ps resolution
  • Correlated double sampler (CDS)
  • 6 dB to 42 dB 10-bit variable gain amplifier (VGA)
  • Black level clamp with variable level control
  • On-chip 3 V horizontal and RG drivers (2 and 4-phase H-clock modes)
  • Electronic and mechanical shutter support
  • On-chip driver for external crystal
  • On-chip sync generator with external sync input

AD9923
CCD Signal Processor with V-Driver and Precision Timing™ Generator
AD9923-fbl 550015687AD9923-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed