AD9826

NOT RECOMMENDED FOR NEW DESIGNS

Complete 16-Bit Imaging Signal Processor

Part Details

  • 16-Bit 15 MSPS A/D Converter
  • 3-Channel 16-Bit Operation up to 15 MSPS
  • 1-Channel 16-Bit Operation up to 12.5 MSPS
  • 2-Channel Mode for Mono Sensors with Odd/Even Outputs
  • Correlated Double Sampling
  • 1~6x Programmable Gain
  • ±300 mV Programmable Offset
  • Input Clamp Circuitry
  • Internal Voltage Reference
  • Multiplexed Byte-Wide Output
  • Optional Single Byte Output Mode
  • 3-Wire Serial Digital Interface
AD9826
Complete 16-Bit Imaging Signal Processor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed