SSM2166

PRODUCTION

Complete Microphone Conditioner with Variable Compression & Noise Gating

Part Details

  • Complete microphone conditioner in a 14-lead package
  • Single 5 V operation
  • Adjustable noise gate threshold
  • Compression ratio set by external resistor
  • Automatic limiting feature—prevents ADC overload
  • Adjustable release time
  • Low noise and distortion
  • Power-down feature
  • 20 kHz bandwidth (±1 dB)
SSM2166
Complete Microphone Conditioner with Variable Compression & Noise Gating
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed