SSM2019

PRODUCTION

Self-Contained Audio Preamplifier

Part Details

  • Excellent Noise Performance:950 pV/rtHz or 1.5 dB Noise Figure
  • Ultralow THD:<0.01%@G =100 Over the Full Audio Band
  • Wide Bandwidth:1 MHz @G =100
  • High Slew Rate: 20 V/us (Typical)
  • Unity Gain Stable
  • True Differential Inputs
  • Subaudio 1/f Noise Corner
  • 8-Pin Mini-DIP or 16-Pin SOIC
  • Only One External Component Required
  • Very Low Cost
  • Extended Temperature Range:–40ºC to +85ºC
SSM2019
Self-Contained Audio Preamplifier