ADAU1701

PRODUCTION

SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs

Part Details

  • 28-/56-bit, 50 MIPS digital audio processor
  • 2 ADCs: SNR of 100 dB, THD + N of −83 dB
  • 4 DACs: SNR of 104 dB, THD + N of −90 dB
  • Complete standalone operation
  • Self-boot from serial EEPROM
  • Auxiliary ADC with 4-input mux for analog control
  • Fully programmable with SigmaStudio graphical tool
  • GPIOs for digital controls and outputs
  • 28-bit × 28-bit multiplier with 56-bit accumulator for full double-precision processing
  • Clock oscillator for generating a master clock from crystal
  • PLL for generating master clock from 64 × fS,
    256 × fS, 384 × fS, or 512 × fS, clocks
  • See data sheet for additional features
ADAU1701
SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

Evaluation Kits

EVAL-ADAU1701

ADAU1701 Evaluation Board

Features and Benefits

EVAL-ADAU1701MINIZ
  • Other ADI Components:
    SSM2306
    ADM811
    ADP3336
  • Analog In: 1 Stereo TRS (3.5mm)
  • Analog Out: Stereo Speaker, 1 Stereo TRS (3.5 mm)
  • Digital I/O: USBi-I2C/SPI
  • DC Supply: 5 V

Product Details

Small ADAU1701 SigmaDSP evaluation board with self-boot EEPROM and Stereo 2 W Class-D amplifier. USBi is included in the package and it provides the 5 V power supply for the board. This is the recommended board for evaluation of the ADAU1701 and ADAU1702. The EVAL-ADAU1401EBZ can be used if this board lacks some necessary functionality or interface.

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

EVAL-ADAU1701
ADAU1701 Evaluation Board
EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board

Reference Designs

Class-D Amplifier Connection to Audio Codec and Voltage Regulator
CN0162 Circuits from the lab

Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator

Features and Benefits

  • Audio codec with class D amplifier
  • Capable of stereo audio processing
  • Configurations for both line output and amplified output
CN0162
Analog Audio Input, Class-D Output with the ADAU1701 SigmaDSP Codec, Low Power SSM2306 Class-D Amplifier, and ADP3336 LDO Regulator

Latest Discussions

Recently Viewed