ADAU1445

PRODUCTION

SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix

Part Details

  • Fully programmable audio digital signal processor (DSP) for enhanced sound processing
  • 4k parameter RAM, 8k data RAM
  • Flexible audio routing matrix (FARM)
    24-channel digital input and output
    Two 8-channel asynchronous sample rate converters (from 1:8 up to 7.75:1 ratio and 139 dB DNR)
  • Features SigmaStudio, a proprietary graphical programming tool for the development of custom signal flows
  • Stereo S/PDIF input and output
  • 172 MHz SigmaDSP core; 3584 instructions per sample at 48 kHz
  • Supports serial and TDM I/O, up to fS = 192 kHz
  • See data sheet for additional information
ADAU1445
SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Audio D/A Converters 1
ADAU1966 NOT RECOMMENDED FOR NEW DESIGNS 16-Channel 118 dB SNR Differential Output, 192 kHz, 24-Bit DAC
Product 1
ADMP441 Obsolete Omnidirectional Microphone with Bottom Port and I2S Digital Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SigmaDSP Processors: Software and Tools

Open Tool

ADAU144x IBIS Models 1


Evaluation Kits

EVAL-ADAU1442

ADAU1442 Evaluation Board

Features and Benefits

EVAL-ADAU1442EBZ
  • Other ADI Components:
    AD1938 (2)
    AD8608
    ADP3336
    ADP3339
    ADM811
  • Analog In:4 Stereo TRS (3.5mm)
  • Analog Out:8 Stereo TRS (3.5mm)
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S-I/O (TDM)  
  • DC Supply: 6 V 

Product Details

Full-featured ADAU1442 SigmaDSP evaluation board with a full set of analog and digital input/output connections, including I2S, TDM, and S/PDIF. USBi, 6 V power supply and an attachable GPIO control board are included in the package

EVAL-ADAU1442
ADAU1442 Evaluation Board

Latest Discussions

Recently Viewed