ADAV803
ObsoleteAudio Codec for Recordable DVD
Part Details
- Stereo analog-to-digital converter (ADC)
Supports 48 kHz/96 kHz sample rates
102 dB dynamic range
Single-ended input
Automatic level control - Stereo sample rate converter (SRC)
Input/output range: 8 kHz to 192 kHz
140 dB dynamic range
- S/PDIF (IEC 60958) input and output
Digital interface receiver (DIR)
Digital interface transmitter (DIT) - PLL-based audio MCLK generators
- Generates required DVDR system MCLKs
- Device control via I2C-compatible serial port
- 64-lead LQFP package
- See datasheet for additional features
The ADAV803 is a stereo audio codec intended for applications such as DVD or CD recorders that require high performance and flexible, cost-effective playback and record functionality. The ADAV803 features Analog Devices, Inc. proprietary, high performance converter cores to provide record (ADC), playback (DAC), and format conversion (SRC) on a single chip. The ADAV803 record channel features variable input gain to allow for adjustment of recorded input levels and automatic level control, followed by a high performance stereo ADC whose digital output is sent to the record interface. The record channel also features level detectors that can be used in feedback loops to adjust input levels for optimum recording. The playback channel features a high performance stereo DAC with independent digital volume control.
The sample rate converter (SRC) provides high performance sample rate conversion to allow inputs and outputs that require different sample rates to be matched. The SRC input can be selected from playback, auxiliary, DIR, or ADC (record). The SRC output can be applied to the playback DAC, both main and auxiliary record channels, and a DIT. Operation of the ADAV803 is controlled via an I2C®-compatible serial interface, which allows the programming of individual control register settings. The ADAV803 operates from a single analog 3.3 V power supply and a digital power supply of 3.3 V with an optional digital interface range of 3.0 V to 3.6 V.
The part is housed in a 64-lead LQFP package and is character-ized for operation over the commercial temperature range of −40°C to +85°C.
APPLICATIONS
- DVD-recordable
- All formats
- CD-R/W
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Evaluation Design File 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?