ADAU1373

Obsolete

Low Power Codec with Speaker and Headphone Amplifier

Part Details

  • 1 stereo ADC and 2 stereo DACs with sampling rates from 8 kHz to 48 kHz
  • Low power: 7 mW record, 6 mW playback, 48 kHz at 1.8 V
  • 8 single-ended or 4 differential inputs with PGA
  • 2 microphone bias reference voltages with current sense
  • 2 stereo digital microphone inputs
  • Flexible analog input/output mixers
  • 1 stereo differential or 2 stereo single-ended line outputs
  • True ground-centered stereo Class-G headphone amplifier, capable of 2 × 50 mW into 16 Ω at 1.8 V, 10% THD
  • Filterless stereo Class-D speaker amplifier, capable of 2 × 880 mW into 8 Ω at 3.6 V, 10% THD
  • Differential earpiece amplifier capable of driving 32 Ω
  • 2 PLLs, supporting input clocks from 8 kHz to 27 MHz
  • See data sheet for additional features

ADAU1373
Low Power Codec with Speaker and Headphone Amplifier
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Product 6
ADMP421 Obsolete iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output
ADMP521 Obsolete Ultra-Low Noise Microphone with Bottom Port and PDM Digital Output
ADMP401 Obsolete Omnidirectional Microphone with Bottom Port and Analog Output
ADMP404 Obsolete Omnidirectional Microphone with Bottom Port and Analog Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADAU1373
ADAU1373 Evaluation Board

Latest Discussions

Recently Viewed