AD1988A
ObsoleteHD Audio CODEC, 10 Channels up to 95 dB Performance
Part Details
The AD1988 family of audio CODECs and SoundMAX® software provides superior HD Audio quality that exceeds Vista Premium performance requirements. The AD1988A and AD1988B have 10 DACs and 6 ADCs, 3 stereo headphone ports, peripheral sensing, jack retasking, microphone array capture, and S/PDIF in and out, making AD1988 the right choice for desktop PC's where performance is the #1 consideration.
The jack re-tasking feature supports various configurations including platforms for 7.1 on 5 jacks, 5.1 on 3 jacks and front panel jack retasking.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD1988A yet. Have something to say?
Start a Discussion on EngineerZone®