SSM2211

PRODUCTION

Low Distortion, 1.5 W Audio Power Amplifier

Part Models
5
1ku List Price
Starting From $0.66
Viewing:

Part Details

  • 1.5 W output with THD + N < 1%
  • Differential bridge-tied load output
  • Single-supply operation: 2.7 V to 5.5 V
  • Functions down to 1.75 V
  • Wide bandwidth: 4 MHz
  • Highly stable phase margin: >80°
  • Low distortion: 0.2% THD + N at 1 W output
  • Excellent power supply rejection
SSM2211
Low Distortion, 1.5 W Audio Power Amplifier
SSM2211 Functional Block Diagram SSM2211 Pin Configuration SSM2211 Pin Configuration SSM2211 Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed