SSM2141
ObsoleteHigh Common-Mode Rejection Differential Line Receiver
Part Details
- High Common-Mode Rejection
DC: 100 dB typ
60 Hz: 100 dB typ
20 kHz: 70 dB typ
40 kHz: 62 dB typ
- Low Distortion: 0.001% typ
- Fast Slew Rate: 9.5 V/µs typ
- Wide Bandwidth: 3 MHz typ
- Low Cost
- Complements SSM2142 Differential Line Driver
The SSM2141 is an integrated differential amplifier intended to receive balanced line inputs in audio applications requiring a high level of noise immunity and optimum common-mode rejection. The SSM2141 typically achieves 100 dB of common-mode rejection (CMR), whereas implementing an op amp with four off-the-shelf precision resistors will typically achieve only 40 dB of CMR-inadequate for high-performance audio.
The SSM2141 achieves low distortion performance by maintaining a large slew rate of 9.5 V/µs and high open-loop gain. Distortion is less than 0.002% over the full audio bandwidth. The SSM2141 complements the SSM2142 balanced line driver. Together, these devices comprise a fully integrated solution for equivalent transformer balancing of audio signals without the problems of distortion, EMI fields, and high cost.
Additional applications for the SSM2141 include summing signals, differential preamplifiers, and 600 Ohm low distortion buffer amplifiers. For similar performance with G = 1/2, see SSM2143.
APPLICATIONS
- Line Receivers
- Summing Amplifiers
- Buffer Amplifiers–Drives 600 Ω Load
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- SSM2141
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.