This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV8005

RECOMMENDED FOR NEW DESIGNS

NatureVue Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Encoder

Part Details

  • Video signal processor
    • Full 12-bit, 4:4:4 YUV internal video processing
    • Video format conversion
    • Frame rate conversion
    • Motion adaptive de-interlacing with ultralow angle interpolation
    • Cadence detection
    • Sharpness details and picture enhancement
    • Upscaler and downscaler to from 4k2k
    • Color space conversion
  • On-screen display (OSD)
    • Internally generated bitmap-based OSD allowing overlay on one or more video outputs
    • Overlay on 3D and 4k × 2k video formats
    • Up to ARGB8888 with alpha blending
  • External OSD video blending for picture and picture (PIP) support
  • HDMI transmitters
    • Dual 4k x 2k HDMI transmitters
    • Audio return channel (ARC) support
    • Dual audio insertion from TMDS Rx or from audio input pins
    • HDCP 1.4 and EDID support
  • Noise Shaped Video (NSV) six-DAC video encoder
    • Six 12-bit NSV video DACs supporting multiformat video
    • Composite (CVBS), S-Video (Y/C), and Component YPrPb (SD, ED, and HD)
  • Professional video features
    • Capability to output up to 36-bit TTL data
    • Ability to synchronize output video to externally applied reference sync signals
  • See datasheet for additional features
ADV8005
NatureVue Video Signal Processor with Bitmap OSD, Dual HDMI Tx, and Encoder
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Crosspoint Switches 1
ADN4604 PRODUCTION X-STREAM™ 4.25 Gbps, 16 × 16, Digital Crosspoint Switch
HDMI/DVI Receivers 6
ADV7619 RECOMMENDED FOR NEW DESIGNS Dual Port, Xpressview, 3 GHz HDMI Receiver
ADV7844 NOT RECOMMENDED FOR NEW DESIGNS Quad HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
ADV7625 RECOMMENDED FOR NEW DESIGNS 3GHz HDMI 5:2 cross point Transceiver with On-Screen Display
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-ADV8005

ADV8005 Evaluation Board

Product Details

This page contains evaluation board documentation, software and tools and ordering information for evaluating the ADV8005.


EVAL-ADV8005
ADV8005 Evaluation Board

Latest Discussions

Recently Viewed