This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7782

NOT RECOMMENDED FOR NEW DESIGNS

APIX2 Receiver with LVDS, HDCP, and MIPI Support

Part Models
2
1ku List Price
price unavailable

Part Details

  • APIX2 receiver with HDCP
    High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal preprogrammed HDCP keys HDCP decryption of video and audio
    HDCP repeater support
  • LVDS receiver (OpenLDI)
    85 MHz maximum clock frequency
    Maximum resolution supported is WXGA
    Supports receiving video in both 24-bit mode over 4
    differential pairs, and 18-bit mode over 3 differential pairs
  • Dual MIPI CSI-2 transmitters MIPI-A: clock and 4 data lanes MIPI-B: clock and 2 data lanes
  • Video processing
    Color space conversion
    4:2:2 to 4:4:4 interpolation
  • Software driver
    MISRA C compliant software driver for automotive acceptability
  • General
    Qualified for automotive applications
    −40°C to +85°C temperature grade
    100-ball, 9 mm × 9 mm, RoHS-compliant CSP_BGA package
  • See data sheet for additional features
ADV7782
APIX2 Receiver with LVDS, HDCP, and MIPI Support
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA