This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7682

NOT RECOMMENDED FOR NEW DESIGNS

APIX2 Transmitter with Dual Port HDMI and HDCP Support

Part Models
2
1ku List Price
price unavailable

Part Details

  • APIX2 transmitter with HDCP
    High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal preprogrammed HDCP keys
    Dual-channel encryption engine supports simple daisy-chain implementation for remote displays
  • Independent encryption of video and audio
  • Up to 3000 Mbps sustained downstream link bandwidth
  • ITU-R BT.656 Support
    8-bit ITU-R BT.656 Interface with embedded timing
    720p Supported at 148.5 MHz Clock rate
  • Supports for two independent video streams and two synchronous audio streams
  • Up to 187.5 Mbps upstream link bandwidth
  • Audio support
  • HDMI audio extraction support
    Supports multiplexed (TDM) I2S audio I/O
  • General
    Dual interrupt controller with APIX link status reporting
    Internal EDID RAM
  • Qualified for automotive applications
  • See data sheet for additional features
ADV7682
APIX2 Transmitter with Dual Port HDMI and HDCP Support