This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7680

NOT RECOMMENDED FOR NEW DESIGNS

APIX2 Transmitter with HDMI and HDCP Support

Part Models
2
1ku List Price
price unavailable

Part Details

  • APIX2 transmitter with HDCP
    • High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal preprogrammed HDCP keys
    • Dual-channel encryption engine supports simple daisy-chain implementation for remote displays
    • Independent encryption of video and audio
    • Up to 3000 Mbps sustained downstream link bandwidth
    • Up to 187.5 Mbps upstream link bandwidth
    • Media independent interface (MII), serial port interface (SPI) I2C, GPI and GPO interfaces for sideband communication
  • High-Definition Multimedia Interface (HDMI) receiver
    • Supports all HDMI video resolutions up to the maximum APIX video link bandwidth of 2.57 Gbps
    • All mandatory and additional 3D video formats supported
    • HDCP 1.4 decryption support
    • Hardware controller for automated HDCP repeater functions across APIX and HDMI HDCP blocks
    • HDCP repeater support, up to 24 KSVs supported
    • Integrated CEC controller, CEC 1.4 compatible
    • Adaptive TMDS equalizer
    • 5 V detect and Hot Plug assert
  • ITU-R BT.656 Support
    • 8-bit ITU-R BT.656 interface with embedded timing
    • 720p supported at 148.5 MHz clock rate
  • Audio support
    • HDMI audio extraction support
    • Advanced audio muting feature
    • Supports time division multiplexed (TDM) I2S audio I/O
    • On-chip SRC for synchronization to external main clocks
  • General
    • Dual interrupt controller with APIX link status reporting
    • Internal EDID RAM
    • Any-to-any 3 × 3 color space conversion (CSC) matrix
    • 64-lead LFCSP, 9 mm × 9 mm package
  • AEC-Q100 qualified for automotive applications
ADV7680
APIX2 Transmitter with HDMI and HDCP Support
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA