This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7627

RECOMMENDED FOR NEW DESIGNS

3GHz HDMI 5:1 Transceiver with On-Screen Display

Part Models
2
1ku List Price
price unavailable

Part Details

  • 5-input, 1-output HDMI® transceiver
  • HDMI support
    • 3GHz video support (e.g. 4k × 2k)
    • Audio return channel (ARC)
    • 3D TV support
    • Content type bits
    • CEC 1.4-compatible
    • Extended colorimetry
  • Character- and icon-based on-screen display (OSD)
  • 3D OSD overlay on all mandatory 3D formats
    • Support for OSD overlay on 3 GHz video formats
  • High-Bandwidth Digital Content Protection (HDCP 1.4)
  • HDCP repeater support Up to 127 KSVs supported
  • 300 MHz maximum TMDS clock frequency (up to 4k × 2k)
  • 48-, 36-, 30-bit deep colour input modes supported
  • Ultralow jitter digital PLL (100% deskew)
  • See data sheet for additional features

ADV7627
3GHz HDMI 5:1 Transceiver with On-Screen Display