This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7626

RECOMMENDED FOR NEW DESIGNS

3GHz HDMI 2:2 cross point Transceiver with On-Screen Display

Part Details

  • 2-input, 2-output cross-point HDMI® transceiver
  • HDMI support
    • 3 GHz video support (e.g. 4k × 2k)
    • Audio return channel (ARC)
    • 3D TV support
    • Content type bits
    • CEC 1.4-compatible
    Extended colorimetry
  • High-Bandwidth Digital Content Protection (HDCP 1.4)
  • Ultralow jitter digital PLL (100% deskew)
  • Character- and icon-based on-screen display (OSD)
    • 3D OSD overlay on all mandatory 3D formats
    • Support for OSD overlay on 3 GHz video formats
  • HDCP repeater support: up to 127 KSVs supported
  • 300 MHz maximum TMDS clock frequency (up to 4k × 2k)
  • 48-, 36-, 30-bit deep colour input modes supported
  • See data sheet for additional features

There is a newer version of this part available

ADV7671A RECOMMENDED FOR NEW DESIGNS

48 Gbps HDMI 1:1 Transceiver

ADV7626
3GHz HDMI 2:2 cross point Transceiver with On-Screen Display
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7671A RECOMMENDED FOR NEW DESIGNS 48 Gbps HDMI 1:1 Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed