This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7625

RECOMMENDED FOR NEW DESIGNS

3GHz HDMI 5:2 cross point Transceiver with On-Screen Display

Part Models
2
1ku List Price
price unavailable

Part Details

  • 5-input, 2-output cross-point HDMI® transceiver
  • HDMI support
    • 3GHz video support (e.g. 4k x 2k)
    • Audio return channel (ARC)
    • 3D TV support
    • Content type bits
    • CEC 1.4-compatible
    • Extended colorimetry
  • High-Bandwidth Digital Content Protection (HDCP 1.4)
  • Character- and icon-based on-screen display (OSD)
    • 3D OSD overlay on all mandatory 3D formats
    • Support for OSD overlay on 3 GHz video formats
  • HDCP repeater support
    Up to 127 KSVs supported
  • 300 MHz maximum TMDS clock frequency (up to 4k x 2k)
  • 48-, 36-, 30-bit deep colour input modes supported
  • Ultralow jitter digital PLL (100% deskew)
  • See data sheet for additional features
ADV7625
3GHz HDMI 5:2 cross point Transceiver with On-Screen Display
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
eval board
EVAL-ADV7625

ADV7625 Evaluation Board

Product Details

The Advantiv® EVAL-ADV7625-SMZ video evaluation board (AVEB) is a low cost solution for evaluating the performance of the ADV7625 HDMI transceiver.

The evaluation board provides a Blackfin® ADSP-BF524 processor for system control. The ADSP-BF524 offers the potential to process audio (no audio software is included). The evaluation board includes software (firmware) that provides a serial command interface to control the board's functionality.

eval board
EVAL-MELODY-5

EVAL-MELODY-5 Evaluation Board

Features and Benefits

  • HDMI input and output with HDCP 1.4 technology support
  • Audio decoding using 1 or 2 ADSP-21489 devices
  • Differential line level analog audio output

These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

Product Details

The EVAL-MELODY-5 evaluation board is a platform that allows users to evaluate Analog Devices products intended for decoding high quality digital audio signals.

The EVAL-MELODY-5 evaluation board provides a Blackfin® ADSP-BF524 processor for system control and two SHARC® ADSP-21489KSWZ-4B processors for audio decoding. This evaluation board also includes High-bandwidth Digital Content Protection (HDCP) 1.4 technology. To order this evaluation board, the user must be licensed for the HDCP 1.4 technology.

Full specifications for the ADSP-21489 and the ADSP-BF524 are listed in the ADSP-21489 data sheet and the ADSP-BF524 data sheet available from Analog Devices and must be consulted in conjunction with UG-784 when using the evaluation board.


These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.

EVAL-ADV7625
ADV7625 Evaluation Board
EVAL-MELODY-5
EVAL-MELODY-5 Evaluation Board

Latest Discussions

Recently Viewed