This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7619

RECOMMENDED FOR NEW DESIGNS

Dual Port, Xpressview, 3 GHz HDMI Receiver

Part Details

  • High-Definition Multimedia Interface (HDMI) 1.4A features supported
    • All mandatory and additional 3D video formats supported
    • Extended colorimetry, including sYCC601, Adobe RGB, Adobe YCC 601, xvYCC extended gamut color
    • CEC 1.4-compatible
  • HDMI 3 GHz Receiver
    • 297 MHz maximum TMDS clock frequency
    • Supports 4k × 2k resolution
    • Xpressview fast switching of HDMI ports
  • Audio Support
    • Audio support including high bit rate (HBR) and direct stream digital (DSD)
    • S/PDIF (IEC 60958-compatible) digital audio support
  • General
    • Interrupt controller with two interrupt outputs
    • Standard identification (STDI) circuit
    • Highly flexible, 48-bit pixel output interface
    • See data sheet for additional features

ADV7619
Dual Port, Xpressview, 3 GHz HDMI Receiver
Ask a Question

Documentation

Learn More

Software Resources

ADV7619 HDMI Receiver Library API Source Code for any OS\Platform (exe)


Tools & Simulations


Evaluation Kits

EVAL-ADV7619

ADV7619 Evaluation Board

Product Details

This page provides documentation and ordering information for the ADV7619 Dual Port, Xpressview, 3 GHz HDMI Receiver evaluation boards.

EVAL-ADV7619
ADV7619 Evaluation Board

Latest Discussions

Recently Viewed