This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7611
RECOMMENDED FOR NEW DESIGNSLow Power 165 MHz HDMI Receiver
- Part Models
- 6
- 1ku List Price
- price unavailable
Part Details
- High-Definition Multimedia Interface (HDMI) 1.4a features supported
- All mandatory and additional 3D video formats supported
- Extended colorimetry, including sYCC601, Adobe RGB,
- HDMI receiver
- 165 MHz maximum TMDS clock frequency
- Audio support SPDIF (IEC 60958-compatible) digital audio
- 24-bit output pixel bus
- HDMI audio extraction support
- Advanced audio mute feature
- Interrupt controller with two interrupt outputs
- Standard identification (STDI) circuit
- High-bandwidth Digital Content Protection (HDCP) - 1.4 support with internal HDCP keys
- HDCP repeater support - Up to 127 KSVs supported
- See data sheet for additional features
The ADV7611 is offered in automotive, professional (no HDCP), and industrial versions. The operating temperature range is −40°C to +85°C.
The UG-180 contains critical information that must be used in conjunction with the ADV7611.
The ADV7611 is a high quality, single input HDMI®-capable receiver. It incorporates an HDMI-capable receiver that supports all mandatory 3D TV defined in HDMI 1.4a. The ADV7611 supports formats up to UXGA 60 Hz at 8 bit.
It integrates a CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7611 has an audio output port for the audio data extracted from the HDMI stream. The HDMI receiver has an advanced mute controller that prevents audible extraneous noise in the audio output.
The following audio formats are accessible:
- A stream from the I2S serializer (two audio channels)
- A stream from the S/PDIF serializer (two uncompressed channels or N compressed channels, for example, AC3)
- DST stream
The HDMI port has dedicated 5 V detect and Hot Plug™ assert pins. The HDMI receiver also includes an integrated equalizer that ensures the robust operation of the interface with long cables.
The ADV7611 contains one main component processor (CP), that processes the video signals from the HDMI receiver. It provides features such as contrast, brightness and saturation adjustments, STDI detection block, free run, and synchronization alignment controls.
Fabricated in an advanced CMOS process, the ADV7611 is provided in a 10 mm × 10 mm, 64-lead surface-mount LQFP_EP, RoHS-compliant package and is specified over the −40°C to +85°C temperature range.
APPLICATIONS
- Projectors
- Automotive
- Video conferencing
- HDTVs
- AVR, HTiB
- Soundbars
- Video switches
Documentation
Data Sheet 1
User Guide 2
Application Note 3
Circuit Note 2
Device Drivers 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADV7611BSWZ | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7611BSWZ-P | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7611BSWZ-P-RL | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7611BSWZ-RL | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7611WBSWZ | 64-Lead LQFP (10mm x 10mm w/ EP) | ||
ADV7611WBSWZ-RL | 64-Lead LQFP (10mm x 10mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 7, 2016 - 16_0033 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select QFP Products |
||
ADV7611BSWZ | ||
ADV7611BSWZ-P | ||
ADV7611BSWZ-P-RL | ||
ADV7611BSWZ-RL | ||
ADV7611WBSWZ | ||
ADV7611WBSWZ-RL | ||
Jun 13, 2012 - 12_0113 ADV7611, ADV7612 and ADV7619 Datasheet Edit - Remove audio TDM mode |
||
ADV7611BSWZ | ||
ADV7611BSWZ-P | ||
ADV7611BSWZ-P-RL | ||
ADV7611BSWZ-RL | ||
ADV7611WBSWZ | ||
ADV7611WBSWZ-RL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 1
Device Drivers 1
ADV7611 HDMI Receiver Library API Source Code for any OS\Platform (exe)
Evaluation Software 0
Can't find the software or driver you need?