This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7610

RECOMMENDED FOR NEW DESIGNS

Low Power, 165 MHz HDMI Receiver

Part Models
4
1ku List Price
price unavailable

Part Details

  • High-Definition Multimedia Interface (HDMI®)
    All mandatory and additional 3D video formats supported
    CEC 1.4-compatible
  • HDMI receiver
    165 MHz maximum transition-minimized differential signaling (TMDS) clock frequency
    24-bit output pixel bus
  • Audio support
    S/PDIF (IEC 60958-compatible) digital audio
    HDMI audio extraction support
    Advanced audio mute feature
    I2S, 4 streams for 8 channels
  • General
    Interrupt controller with two interrupt outputs
    Standard identification (STDI) circuit
    Highly flexible 24-bit pixel output interface
  • Internal extended display identification data (EDID) RAM
    Any-to-any 3 × 3 color space conversion (CSC) matrix
    2-layer printed circuit board (PCB) design supported
    76-ball, 6 mm × 6 mm, chip-scale package BGA
  • See data sheet for additional features
ADV7610
Low Power, 165 MHz HDMI Receiver
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
EVAL-ADV7610

ADV7610 Evaluation Board

Product Details

The ADV7610 evaluation board contains common HDMI and analog interfaces which allows you to evaluate the ADV7610 product. There is also a full audio codec included which allows you to extract audio information from the HDMI. The schematics and PCB layout information are included below as a reference for your design.

EVAL-ADV7610
ADV7610 Evaluation Board

Latest Discussions

Recently Viewed