ADV7520
ObsoleteLow Power HDMI®/DVI Transmitter with Consumer Electronic Control (CEC)
Part Details
- Low power HDMI™/DVI transmitter ideal for portable applications
- CEC controller and buffer reduce system overhead
- Incorporates HDMI™ technology
- Compatible with DVI v.1.0, and HDCP 1.3
- Supports x.v.Color™
- Single 1.8 V power supply
- Video/audio inputs accept logic levels from 1.8 V to 3.3 V
- 80 MHz operation supports all HDTV resolutions from 480i to 1080i
- Programmable 2-way color space converter
- Supports RGB, YCbCr, and DDR
- Supports ITU656-based embedded syncs
- Automatic input video format timing detection (CEA-861D)
- Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
- 8-channel, uncompressed LPCM I2S audio up to 192 kHz
- Embedded HDCP Keys
- On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
- 5 V tolerant I2C and HPD I/Os, no extra device needed
- No audio master clock needed for supporting
- S/PDIF and I2S
- On-chip MPU reports HDMI events through interrupts and registers
The ADV7520 is an 80 MHz, High Definition Multimedia Interface (HDMI®) transmitter with consumer electronic control (CEC). It supports HDTV formats up to 720p and 1080i and computer graphic resolutions up to XGA (1024 × 768 @ 75 Hz). With the inclusion of embedded HDCP keys, the ADV7520 allows the secure transmission of protected content, as specified by the HDCP 1.3 protocol.
The ADV7520 supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo linear pulse-code modulation (LPCM) audio or compressed audio, including Dolby® Digital and DTS®.
The ADV7520 helps reduce system design complexity and cost by incorporating such features as an internal microprocessor for high-bandwidth digital content protection (HDCP) operations, an I2C® master for extended display identification data (EDID) reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins. For additional information and resources, see the Applications Information section.
Fabricated in an advanced CMOS process, the ADV7520 is available in a space saving, 64-lead LFCSP. The package is RoHS compliant and is specified for −25°C to +85°C operation.
APPLICATIONS
- Digital video cameras
- Digital still cameras
- Personal media players
- DVD players and recorders
- Digital set-top boxes
- A/V receivers
- HDMI repeater/splitter
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.