ADV7510

LAST TIME BUY

Deep Color HDMI® 1.3 Transmitter with CEC

Part Models
1
1ku List Price
price unavailable

Part Details

GENERAL
  • Incorporates HDMI (v.1.3 with Deep Color, x.v.Color)
  • 225 MHz supports 12‐bit Deep Color operation in all video
  • Supports Gamut Metadata Packet transmission
  • Integrated CEC buffer/controller
  • See data sheet for additional general features
DIGITAL VIDEO
  • Programmable two‐way color space converter
  • Supports RGB, YCbCr, and DDR
  • Supports ITU656‐based embedded syncs
  • Auto input video format timing detection
    (CEA‐861‐D)
DIGITAL AUDIO
  • Supports standard S/PDIF for stereo LPCM or compressed
  • 8‐channel uncompressed LPCM I2S audio up to 192 kHz
SPECIAL FEATURES FOR EASY SYSTEM DESIGN
  • On‐chip MPU with I2C master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On‐chip MPU reports HDMI events through interrupts and registers
ADV7510
Deep Color HDMI® 1.3 Transmitter with CEC
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
ADV7510 HDMI Transmitter Library API Source Code for any OS\Platform (.exe)


Hardware Ecosystem

Parts Product Life Cycle Description
ADV7513 RECOMMENDED FOR NEW DESIGNS 165 MHz High Performance HDMI Transmitter
ADV7511 RECOMMENDED FOR NEW DESIGNS 225 MHz, High Performance HDMI® Transmitter with ARC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7510

ADV7510 Evaluation Board

Product Details

This page provides ordering information for the ADV7510 Deep Color HDMI® 1.3 Transmitter with CEC evaluation boards.

EVAL-ADV7510
ADV7510 Evaluation Board

Latest Discussions

Recently Viewed