AD9884A

LAST TIME BUY

Triple 8-Bit, 140 MSPS ADC, RGB Graphics Digitizer for SXGA LCD Monitors

Part Details

  • 140 MSPS Maximum Conversion Rate
    500 MHz Analog Bandwidth
    0.5 V to 1.0 V Analog Input Range
    400 ps p-p PLL Clock Jitter
  • Power-Down Mode
  • 3.3 V Power Supply
  • 2.5 V to 3.3 V Three-State CMOS Outputs
  • Demultiplexed Output Ports
  • Data Clock Output Provided
  • Low Power: 570 mW Typical
  • Internal PLL Generates CLOCK from HSYNC
  • Serial Port Interface
  • Fully Programmable
  • Supports Alternate Pixel Stamping
    for Higher-Resolution Applications
AD9884A
Triple 8-Bit, 140 MSPS ADC, RGB Graphics Digitizer for SXGA LCD Monitors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions