AD9883A

LAST TIME BUY

Highly Integrated Graphics Interface Chip Includes Three 8-Bit/110 MSPS ADCs

Part Details

  • Industrial Temperature Range Operation
  • 140 MSPS Maximum Conversion Rate
  • 300 MHz Analog Bandwidth
  • 0.5 V to 1.0 V Analog Input Range
  • 500 ps p-p PLL Clock Jitter at 110 MSPS
  • 3.3 V Power Supply
  • Full Sync Processing
  • Sync Detect for Hot Plugging
  • Midscale Clamping
  • Power-Down Mode
  • Low Power: 500 mW Typical
  • 4:2:2 Output Mode
AD9883A
Highly Integrated Graphics Interface Chip Includes Three 8-Bit/110 MSPS ADCs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed