banner background image

Wireless Infrastructure Solutions

Analog Devices cemented its reputation as a leader in wireless infrastructure by creating the technologies that enabled the first small cells and the roll out of 5G mMIMO. With technology solutions that cover all infrastructure applications, we have the broad portfolio and deep domain expertise to help ensure your design project is successful.

Explore Applications in Wireless Infrastructure Solutions

  • 4G / 5G Radio Unit Systems right arrow
  • mmWave Communication Solutions right arrow
  • E-Band Radio Solutions right arrow
4G / 5G Radio Unit Systems

4G / 5G Radio Unit Systems

Complete 8T8R 400MHz RU design platform including ADRV9040 RadioVerse SoC with integrated DPD, CFR and CDUC/CDDC; complete, interoperability tested 7.2a Open RAN IP solution embedded on Intel AGF014 FPGA.

image
mmWave Communication Solutions

mmWave Communication Solutions

5G mmWave front-end signal chain solution for next-generation 5G mmWave infrastructure, offering a future-proof design that lowers platform R&D costs and enables faster development times.

image
E-Band Radio Solutions

E-Band Radio Solutions

Complete ecosystem of solutions for wireless backhaul requirements. mmW E-band radio backhaul chipset solutions enable 5G networks in a variety of environments, from dense urban centers to remote rural areas.

image
4G / 5G Radio Unit Systems
Arrow image
image
4G / 5G Radio Unit Systems

Complete 8T8R 400MHz RU design platform including ADRV9040 RadioVerse SoC with integrated DPD, CFR and CDUC/CDDC; complete, interoperability tested 7.2a Open RAN IP solution embedded on Intel AGF014 FPGA.

4G/5G Radio Unit

The Kerberos RU platform is a complete interoperability tested RU solution from the optical fronthaul to RF for macro and small cell radio units applications. The platform allows for easy band, bandwidth, and power customization. The fully integrated platform leverages market-leading technologies that drive advanced 4G and 5G RU requirements and include support for all sub-6 GHz band and power variants, including multiband applications.

This Open RAN and development platform includes our advanced 8T8R 400 MHz, ADRV904x ADI RadioVerse SoC, and commercial grade and interoperability tested O-RAN 7.2a IP, running on the Intel® advanced node AGF014 Agilex™ FPGA.

Our full 5G radio platform for the O-RAN ecosystem addresses critical energy consumption and the design challenges of next-generation networks. The ADRV904x with digital front end is the lowest power integrated transceiver, with architecture that reduces RF front-end complexity and relaxes filter requirements. The DFE includes advanced algorithms for digital predistortion (DPD), crest factor reduction (CFR), and channel digital up/down conversion (CDUC/CDDC). The power signal chain is tuned to reduce the signal-to-noise ratio, improving the performance and efficiency of the RU. The full-featured, commercial ready 7.2a O-RAN IP (eCPRI + low PHY) supports LTE, 5G, and NB-IoT.

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help