Military Communication Solutions
Performance requirements are increasing for secure military communications equipment, and Analog Devices is continuously innovating to stay ahead of what’s possible. Our technologies for handheld, man-pack, shipborne, terrestrial, and vehicular radios help solve the toughest industry-specific size, weight, power, performance, and cost challenges.
Explore Applications in Military Communication Solutions
Solutions Where You Need Them
Our high-performance power solutions, advanced software-defined radio technology, platform developments, and broad RF-to-bits portfolio combined with our in-house domain expertise uniquely position us as a valued solutions partner. Our team of experts has a deep understanding of the technology, end applications, and innovation challenges for secure military communications, providing an additional layer of support and helping customers reduce time to market.
Network Elements and Applications Platforms
Select an area for more details:
Main Products

Government Brochure
Analog Devices is a trusted technology partner providing comprehensive solutions and capabilities to support defense innovation.

Recent Release: ADL8103
The ADL8103 is a 6 GHz to 12 GHz low noise amplifier (LNA) with 34 dBm RF input power survivability fit for Military Communication and Radar applications.

Recent Release: ADAR4000
Check out our new 2 GHz to 18 GHz Single Beam/4 Channel Broadband Transmit True Time Delay Unit.
Thought Leadership
Files and Downloads
Aerospace and Defense Capabilities Brochure
1.74 M
Solutions for Rapid Prototyping Brochure
595.11 K
ADRF5141 Silicon, Transmit and Receive Switch with Limiter, 6 GHz to 12 GHz Data Sheet
675.82 K
ADRF5144: 10 W Average, Silicon SPDT, Reflective Switch, 1 GHz to 20 GHz Data Sheet
565.95 K
Government Brochure - ADI Solutions Go Beyond Semiconductor Components
2.27 M