This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

ADV7441A

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit Integrated, Multiformat SDTV/HDTV Video Decoder, RGB Graphics Digitizer, and 2:1 Multiplexed HDMI/DVI Interface

Part Models
2
1ku List Price
price unavailable

Part Details

MULTIFORMAT DECODER

  • See data sheet for Multiformat decoder features

DUAL HIGH-DEFINITION MULTIMEDIA INTERFACE (HDMI) RX

  • See data sheet for Dual High-Definition Multimedia Interface (HDMI) Rx features

GENERAL

  • See data sheet for General features
ADV7441A
10-Bit Integrated, Multiformat SDTV/HDTV Video Decoder, RGB Graphics Digitizer, and 2:1 Multiplexed HDMI/DVI Interface
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7844 NOT RECOMMENDED FOR NEW DESIGNS Quad HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
ADV7842 RECOMMENDED FOR NEW DESIGNS Dual HDMI 1.4 Fast Switching Receiver with 12-Bit, 170 MHz Video and Graphics Digitizer and 3D Comb Filter Decoder
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADV7441A

ADV7441A Evaluation Boards and Platform

Product Details

This page provides documentation and ordering information for the ADV7441A front-end video input board. This is one part of the complete evaluation platform consisting of a motherboard, a front-end video input board and a back-end video output board.

EVAL-ADV7441A
ADV7441A Evaluation Boards and Platform

Latest Discussions

Recently Viewed