ADV7441

Obsolete

10-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver

Part Details

  • Four 10-bit ADCs
  • ADC sampling rates up to 150 MHz
  • 12 analog input channel mux
  • SCART Fast Blank support
  • NTSC/PAL/SECAM color standards support
  • 525p-/625p-component progressive scan support
  • 720p-/1080i/1080p -component HDTV support
  • Digitizes RGB graphics up to 1280 x 1024 @ 75 Hz (SXGA)
  • VBI data slicer (Including Teletext)
  • Highly flexible output interface
  • 12-bit 4:4:4/8-bit 4:2:2 DDR pixel output interface
  • STDI function support standard identification
  • Any-to-any 3 × 3 color-space conversion matrix
  • Programmable interrupt request output pins
  • 2:1 multiplexed HDMI Receiver
  • HDMI v1.2, DVI v1.0
  • 165 MHz HDMI Receiver
  • High-Bandwidth Digital Content Protection
    (HDCP 1.1) - HDMI 1.2 compatible audio interface
  • S/PDIF (IEC90658 compatible) digital audio output
  • Multi-channel I2S audio output (up to 8 channels)
  • Adaptive Equalizer for cable lengths up to 25 meters
ADV7441
10-Bit Integrated MultiFormat Video Decoder with RGB Graphics Digitizer and Dual HDMI/DVI Receiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions